IECEE CB Scheme
Approval ID: DE1-62814VDE approval of drawings
Approval ID: 40022553Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 125 A | 2.5 - 35 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 130 A | |||
Use group C | ||||
600 V | 130 A |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExPTB08.0063UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
690 V | 123 A | 2.5 - 35 |
ATEX
Approval ID: PTB09ATEX1003UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
690 V | 123 A | 2.5 - 35 |