CSA
Approval ID: 2122203| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1 A | 26 - 14 | |||
| Channel | 0.16 A | 26 - 14 | ||
VIP 24 V DC digital input module for Emerson DeltaV controller
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1 A | 26 - 14 | |||
| Channel | 0.16 A | 26 - 14 | ||