Hybrid terminal blocks with Push-in connection and screw connection

Hybrid terminal blocks

Hybrid terminal blocks are terminal blocks that have different connection methods on the control cabinet side and the field connection side. This means that the terminal blocks can meet requirements for internal and external wiring at the same time. The hybrid terminal blocks include various function terminals such as feed-through terminal blocks, disconnect terminal blocks, test-disconnect terminal blocks, and potential distributor terminals. 

Go to Product Detail Page for item 3211865
PTU 4 WH - Feed-through terminal block
PTU 4 WH - Feed-through terminal block
3211865

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: white

Go to Product Detail Page for item 3050138
QTCS 1,5 - Feed-through terminal block
QTCS 1,5 - Feed-through terminal block
3050138

Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3206539
QTCU 2,5 - Feed-through terminal block
QTCU 2,5 - Feed-through terminal block
3206539

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Your advantages

  • Meet requirements for internal and external wiring at the same time with different connection methods in a single terminal block
  • Free choice of connection technology with combination options
  • Space-saving due to the compact design
  • Application-oriented design with feed-through terminal blocks and ground terminals of the same shape
  • Reduction in logistics costs with uniform CLIPLINE complete accessories
Side view of hybrid terminal block

Hybrid terminal block with screw connection and Push-in connections

Hybrid terminal blocks for control cabinet manufacturing

Hybrid terminal blocks combine different connection technologies in a single terminal block. This allows the use of fast connection solutions on the internal control cabinet side and the use of universal solutions on the end customer side. The hybrid terminal blocks are available in various versions. Combine screw connection technology with proven Push-in, fast, or spring-cage connection. Whichever combination you choose, the wide range of versions allows you to create application-oriented designs.

Potential collective terminals for collecting potentials

Potential collective terminals

Compact potential collective terminals

The compact potential collective terminals offer you a wide range of application options. The terminals feature a 35 mm² feed-in that has been realized as a screw connection. The distribution connections, on the other hand, can be freely selected. Here, you can choose between Push-in or spring-cage connection technology.

Transducer terminal block with accessories

Hybrid test-disconnect terminal block

Test-disconnect terminal blocks

Test-disconnect terminal blocks offer a high degree of convenience for all the necessary test circuits in secondary current transformer circuits. Also take advantage of the combination options provided by connection technology here. Select Push-in connection technology for the connection inside the control cabinet and universal screw connection for the external transformer connection.

Operating the clipx ENGINEER engineering software on a tablet screen

Efficient planning with clipx ENGINEER

Engineering software​ for control cabinet building

The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.

Open product brochure for terminal blocks

Terminal blocks product brochure

Downloads

Would you like to receive printed information about our terminal blocks and hybrid terminal blocks? You will find our product brochure and quality brochure for terminal blocks below.