Versions:
- Female strip to pin strip
- Female strip to female strip
- Pin strip to pin strip
- Conductor cross-section per wire: 0.25 mm²
- Current carrying capacity per wire: 2 A
- Number of positions: 9, 15, 25, 37, 50 (PVC or halogen-free, shielded)
System cables with D-SUB or FLK connectors provide a quick, error-free 1:1 connection between automation devices and termination boards. Select from a wide range of preassembled system cables with different numbers of positions. They can be connected with single-core wires and male or female strips. Our service for you: Alongside standard lengths between 0.5 m and 10 m, we can supply you with system cables in the length you specify.
Assembled, shielded, halogen-free round cable; connection 1: D-SUB pin strip (1x 50-position); connection 2: D-SUB pin strip (1x 50-position); cable length: variable
Assembled, shielded, halogen-free round cable; connection 1: D-SUB pin strip (1x 15-position); connection 2: D-SUB pin strip (1x 15-position); cable length: 3 m
Assembled shielded round cable; connection 1: D-SUB socket strip (1x 9-position); connection 2: D-SUB socket strip (1x 9-position); cable length: 2 m
Round cable set; connection 1: IDC/FLK socket strip (1x 34-position); connection 2: IDC/FLK socket strip (1x 34-position); cable length: 2 m
Assembled shielded round cable; connection 1: IDC/FLK socket strip (1x 14-position); connection 2: IDC/FLK socket strip (1x 14-position) (The braided shield is routed to a separate cable end.); cable length: 1.8 m
Assembled shielded round cable; connection 1: D-SUB socket strip (1x 25-position); connection 2: D-SUB pin strip (1x 25-position); cable length: 1.5 m
Round cable set; controller: ABB S800 I/O; connection 1: D-SUB socket strip (1x 25-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: 5 m
Round cable set; connection 1: IDC/FLK socket strip (1x 10-position); connection 2: IDC/FLK socket strip (1x 10-position); cable length: 0.5 m
Assembled, shielded, halogen-free round cable; connection 1: D-SUB pin strip (1x 25-position); connection 2: D-SUB pin strip (1x 25-position); cable length: variable
Assembled shielded round cable; connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.); connection 2: D-SUB socket strip (1x 37-position); cable length: 1.5 m
Configurator for system cabling for controllers
Configure your individual plug-and-play solution for new installations and upgrades. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.
Our VARIOFACE system cables are categorized as system cables with IDC/FLK connectors or system cables with D-SUB connectors. Each category is available with PVC cable or halogen-free cable. Furthermore, these cables are available in both shielded and unshielded versions. Based on your requirements, you will receive the assembled cable with connectors at both ends or assembled at one end with the other cable end free.
|
|
|
|
|---|---|---|
| VARIOFACE system cable with IDC/FLK connector | VARIOFACE system cable with D-SUB connector | |
| Conductor cross-section | 0.14 mm² | 0.25 mm² |
| Max. current per conductor | 1 A | 2 A |
| Cable type | PVC / halogen-free | PVC / halogen-free |
| Design | Shielded / unshielded | Shielded |
| Connectors | Free cable end at one end or assembled at both ends | Free cable end at one end or assembled at both ends |
Versions:
Versions:
Versions:
Versions:
Color coding of free cable end
With a user-friendly color and number coding system, the wires can be assigned directly. Clear assignment of units and tens with the simple color coding system allows clear marking. For example, brown always represents the digit “1” and yellow the digit “4”. So the wire with the brown-yellow marking is always wire number 14.