Replacement plug for surge protective devices from the VALVETRAB SEC product range for DC power sources. Protection of the path to the ground for 48 und 120 V DC.
Surge protection for direct current
Due to their structure, direct current systems exhibit a different behavior during regular operation and in the event of an error than alternating current systems. Consequently, they require specific surge protective devices. Depending on the installation location and requirements, these SPDs are subdivided into type 1 and type 2 protective devices.
L-N replacement plug for VAL-MS-T1/T2 48/12.5 plug-in lighting/surge arrester.
Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with common N and PE (2-conductor system: L1, PEN).
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 220 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Replacement plug for surge protective devices from the VALVETRAB SEC product range for DC power sources.
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 120 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 48 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Pluggable surge protective device, in accordance with Type 2/Class II, for DC power sources with linear operating characteristics, with remote indication contact.
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 800 V DC, for DIN rail mounting, with remote indication contact.
Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with common N and PE (2-conductor system: L1, PEN), with remote indication contact.