2-way loop-powered isolating amplifier (supplied on the output side), can be configured via DIP switches, with screw connection technology and standard configuration.
Signal conditioners and measuring transducers for standard applications
Signal conditioners and measuring transducers isolate, convert, filter, and amplify signals as an interface between field and controller. MACX Analog und MINI Analog Pro offer flexible solutions for AI, AO, DI, temperature, frequency, and limit values. MINI Analog Pro is a user-friendly and space-saving product family. MACX Analog guarantees the safety of people, the environment, and the system with functional safety.
Analog frequency transducers for converting analog standard signals into frequency signals or PWM signals, configurable via DIP switch, with screw connection
Repeater power supply for supplying 2- and 4-conductor transmitters with Hart transparency and wide-range power supply, SIL 2 (1oo1)/SIL 3 (1oo2), screw connection
3-way signal conditioner with plug-in connection technology and calibrated measuring range changeover, for the electrical isolation of unipolar and bipolar analog signals. Input/output configurable via DIP switch. push-in connection technology, standard configuration.
Temperature transducer: converts signals from thermocouples and mV sources into 0/4…20 mA signals. Freely programmable, 3-way electrical isolation, screw connection, SIL.
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V, Push-in connection technology
Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Order configuration, spring-cage connection, SIL.
Temperature signal conditioner, configurable, for Pt 100 temperature sensors for the measuring range -50°C ... 200°C, screw connection
MCR repeater power supply with HART transparency, input signal: 4 mA ... 20 mA, output signal: 4 mA ... 20 mA, with screw connection
Repeater power supply, screw connection, input signal: (0)4 mA. .. 20 mA, output signal: (0)4 mA. ... 20 mA