Emergency stop switch, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), panel installation, 5-pos. M12 connection
Emergency stop switches
Our TÜV-certified emergency stop switches allow you to switch your machines or system over to a safe state immediately in the event of an emergency. Our control devices with emergency stop or emergency switching off function are suitable for applications in accordance with EN ISO 13850 and EN 60204-1. Choose from our ready-to-use solutions for your standard application or configure your own emergency stop solution tailored to your requirements.
Actuator with light-up anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
Actuator with anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), assembly with 4 contact modules only
Emergency stop switch, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), lighting to indicate the ready state, panel installation, spade connection
Module holder for modular emergency stop switches, connects the contact block and actuator with bayonet lock, suitable for 5 elements
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, N/O contact for assembly monitoring, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
Lighting module for modular emergency stop switches, suitable for PSR-ESS-M0-H120 actuator
Actuator for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock