MCR digital display, for measuring and displaying frequencies, pulses and times, 6-fig. display
Process indicators
Field Analog series process displays enable you to monitor and display analog and temperature signals, and to control them via digital and analog inputs and outputs, even in the Ex area. The products are available for control panel mounting or for distributed installation directly in the field. Benefit from easy configuration, good readability, and international approvals.
MCR digital display, for measurement and display of standard signals, 5-fig. display
Digital setpoint encoders with manual and automatic ramp for defining current and voltage signals, 4-pos. display
Process indicator, multifunctional, in control panel component housing for monitoring and displaying analog measurement data. Universal inputs enable the connection of current, voltage, RTDs, and TCs. 2 relay change-over contact outputs and 1 analog output..
Ex i, Output loop-powered process indicator for installation in the control cabinet. HART
Ex i, Process indicator, multifunctional, in control panel component housing for monitoring and displaying analog measurement data. Universal inputs enable the connection of current, voltage, RTDs, and TCs. 2 relay change-over contact outputs and 1 analog output.. HART
Output loop-powered process indicator for installation in the control cabinet. HART