HART Multiplexer for online configuration and diagnostics of HART-compatible field devices, as well as for continuous documentation of process variables and states with a PC or management system for mounting on NS 35/7.5 or NS 32
HART communication
The portfolio for HART® communication provides expertise from HART®-transparent interface modules and HART®-compatible field devices. In addition, the HART® multiplexer enables bidirectional communication with up to 32 HART®-compatible field devices and with up to 4,000 interconnected HART®-compatible field devices.
The HART termination board is used to apply the signals from the HART-compatible signal converters or field devices and transmit them to the MACX MCR-S-MUX HART multiplexer.
The HART termination board is used to apply the signals from the HART-compatible signal converters or field devices and transmit them to the MACX MCR-S-MUX HART multiplexer. The output terminal strip ensures that the analog signals are forwarded.
USB HART modem cable for communication between a PC and HART devices, cable length: 1 m.