Printer, Monochrome UV inkjet sheet printer, with automated material processing, intuitive user guidance via the printer display, data exchange via OPC UA interface and marking software, for marking UC and UCT sheets, UM strips, and metal markers, weight: 11 kg, width: 570 mm, height: 253 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
UV LED printers
The innovative BLUEMARK E.CARD UV inkjet printer is characterized by its efficient marking of card materials made of plastic and metal. The BLUEMARK ID COLOR UV LED printer is used to print materials with CMYK multi-color printing.
Cleaning cartridge, Replacement cleaning cartridge, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Cleaning cartridge, for replacement, compatible with BLUEMARK E.CARD
Magazine, for holding EMP-AL (27X18) and EMLP-AL (27X18) aluminum labels, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Magazine, for holding EMP-AL (70X40) aluminum labels, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Ink cartridge, Replacement UV fluid, 23 ml, color: black (RAL 9005), The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Magazine, for holding WMTB-AL (40X15) cable markers, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Magazine, for holding EMP-AL (45X25) and EMLP-AL (45X25) aluminum labels, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Magazine, for holding WMTB-AL (D30) cable markers, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Magazine, for holding EMP-AL (49X15) and EMLP-AL (49X15) aluminum labels, compatible with BLUEMARK E.CARD, BLUEMARK ID COLOR, and BLUEMARK ID
Your advantages
- Optimal print quality and durability due to UV curing
- Time-saving printing process with automated material processing
- Suitable for processing large print volumes and for long-term industrial use
- Intuitive implementation of extensive printing projects with the MARKING system Software
- Printing of marking materials in black and white and in color
New products
Efficient UV inkjet printer
Efficient marking of card material
The BLUEMARK E.CARD card printer is characterized by its high efficiency and resilient identification solutions. With its modular ink concept, the low-maintenance UV inkjet printer enables optimal print results on plastic and metal materials.
Main features
- Monochrome UV inkjet card printer
- Thermal inkjet printing technology with UV curing
- Marking of UC and UCT cards, UM strips, and metal markers
- Automatic material feed
- Interfaces: USB, Ethernet, Wi-Fi
Your Advantages
- Time savings of up to 40% with automated material processing
- Application-optimized identification with the modular ink concept
- Optimal print results with the innovative combination of UV LED ink and thermal inkjet technology
- Easy operation with intuitive user guidance and efficient software solutions
- Low maintenance costs by simply replacing the entire ink system with the ink cartridge
BLUEMARK E.CARD Efficient UV inkjet printer
The BLUEMARK E.CARD sets new standards in industrial identification. It is characterized by its high efficiency and resilient identification solutions. With its innovative combination of thermal inkjet technology and UV LED curable inks, the printer enables optimal print results on plastic and metal materials. Maintenance effort is very low due to regular ink cartridge replacement that includes the printhead. The marking software enables you to easily and intuitively plan and monitor your print jobs. The printer display also provides you with all the necessary information on the device and print status.
BLUEMARK ID COLOR Flexible UV LED printer
The BLUEMARK ID COLOR UV LED printer prints marking materials in monochrome and CYMK multicolor printing. Materials in card and sheet format as well as aluminum markers are printed quickly and easily by the versatile printer. Due to the highly durable UV LED technology, the materials are instantly wipe- and scratch-proof, so are ready for immediate use. Operation is intuitive and time-saving with the integrated marking software or with direct data entry via the color touch display on the printer.