Magazine for THERMOMARK CARD and THERMOMARK PRIME, to hold UM material (UM1-TM and UM5-TM)
Thermal transfer printers
With our thermal transfer printers, you can even mark large order volumes highly efficiently. The various printers for materials in card format or off the roll process a large selection of materials. This gives you a complete labeling system that is ideally tailored to your application and optimally supported by the PROJECT complete marking software.
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-EM (17,5x7,5), length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-EM (18x8), length: 0.166 m, width: 114 mm, height: 11.5 mm
Trolley for the transport cases for THERMOMARK LINE and THERMOMARK ROLL X1
Magazine, For THERMOMARK CARD and THERMOMARK PRIME, for accommodating US cards, length: 0.166 m, width: 114 mm, height: 10 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-EM (12x3,3), UCT-EM (12x6), length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT3-TM..., length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-EMP (25x6), UCT-EMP (29x8), UCT-EMP (40x17), UCT-EMP (60x15), length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine for THERMOMARK CARD and THERMOMARK PRIME, to hold UM material (UM2-TM)
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-EM (17x9), length: 0.166 m, width: 114 mm, height: 11.5 mm
Your advantages
- Reliable, thanks to the proven printing method and high availability
- Service-friendly, thanks to maintenance-free operation
- High quality with clear type face, bar codes, and character heights from 1.6 mm
- Compact and robust devices
THERMOMARK PRIME 2.0 mobile card printer
THERMOMARK PRIME 2.0 mobile thermal transfer printer
The mobile THERMOMARK PRIME 2.0 thermal transfer printer is the unique combination of proven, reliable printing technology, an integrated marking software suite, and a durable, independent power supply. The touch screen, encapsulated ink ribbons, and a replaceable battery simplify printer operation on site, directly where it is needed. A broad range of materials with more than 600 card materials allows you to implement versatile identification solutions for a wide range of applications. Automatic ink ribbon, magazine, and material detection prevents printing errors.
THERMOMARK CARD 2.0 card printer with corresponding material
THERMOMARK CARD 2.0 for card formats
The THERMOMARK CARD 2.0 is the efficient solution for printing plastic labels in card and sheet format. The material portfolio includes numerous marking solutions for the identification of terminal blocks, conductors, and cables, as well as devices and systems. Installing and operating the compact thermal transfer printer is effortless. You can control the THERMOMARK CARD 2.0 directly and complete your orders using the MARKING system software and the MARKING system app. The proven technology of the thermal transfer printer also provides you with high efficiency and practically maintenance-free operation.
THERMOMARK ROLL 2.0 roll printer with corresponding material
THERMOMARK ROLL 2.0 for roll and continuous formats
The THERMOMARK ROLL 2.0 prints labels as well as shrink sleeves and marking sleeves in roll and continuous format. The material portfolio includes numerous marking solutions for the identification of terminal blocks, conductors, and cables, as well as devices and systems. The thermal transfer printer also features high-quality marking at fast processing speeds. The proven thermal transfer printing technology allows practically maintenance-free operation. Control is intuitive with the MARKING system software and the MARKING system app. Easy operation via the integrated touch display makes handling particularly straightforward.
THERMOMARK E.300 (D)/E.600 (D) roll printer
THERMOMARK E.300 (D)/E.600 (D) for processing large quantities of material
Benefit from the flexibility of the THERMOMARK E.300 (D)/E.600 (D) and use the printer to mark all roll materials for professional and permanently durable terminal, conductor, cable, device, and plant identification. In addition to prepunched label formats, the printer also processes shrink sleeves and marking sleeves as well as label material in continuous format. To do this, simply combine the printer with the THERMOMARK E.CUTTER or E.CUTTER/P for the convenient cutting or perforation of materials in continuous format. For maximum efficiency of the identification processes, combine the thermal transfer printer with a THERMOMARK E SERIES applicator.
THERMOMARK E.300 DOUBLE roll printer
THERMOMARK E.300 DOUBLE for single- and double-sided marking
With the flexible THERMOMARK E.300 DOUBLE thermal transfer printer, you can mark materials in roll format on one or both sides. Use the E.CUTTER or E.CUTTER/P to cut or perforate materials in continuous format. For even more efficient identification, combine the standard printer with the THERMOMARK E.SLEEVE for marking and applying shrink sleeves and marking sleeves in just a single automated step. The double-sided marking makes it much easier to read wire and cable markings.