Fully hard metal chisel, 1 cutting edge, cutting width: 0.5 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Non-slip pads for fixing engraving plates on the engraving machine CMS GRAV 32, dimensions: 305 x 400 x 3 mm
Plastic magazines for CMS-P1-PLOTTER and PLOTMARK. For accommodating 22 zack marker strips
Cleaning stick for fast and efficient printhead cleaning of all Phoenix Contact thermal transfer printers.
Plastic racks for CMS-P1 plotter. Accepts 2 zack marker sheets
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.35 mm
Fully hard metal chisel, 1 cutting edge, cutting width: 3.0 mm
Fully hard metal milling cutter, 2 cutting edges, milling width: 2.0 mm
Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm
Replacement set, consisting of: 1x stand tube, 1x clamping piece, 1x mounting bracket for fixing the suction tube and the connection cable
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.