Benefit from flexible application options with an extended power range from 0.25 kW to 7.5 kW. In addition to protecting against accidental changes to the device, the CONTACTRON Speed Starter can be protected with an individually definable code. Select the appropriate product for your application.
Shroud for motor lines for 45 mm wide CONTACTRON Speed Starters