Zack marker strip, 10-section, vertically labeled with the consecutive even numbers: 42 ... 60, white, for terminal block width: 6.2 mm, mounting type: latching
Terminal marking
Terminal marking ensures that the wiring in the control cabinet is clearly assigned. This helps you prevent errors during setup, and also during maintenance and repair work. Terminal markings differ primarily with regard to the mounting type: markers are available for tall and flat marker grooves, as strips or as marker pins.
Marker for terminal blocks, Sheet, violet, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 10.2 mm, Number of individual labels: 48
Zack marker strip, horizontally labeled with the capital letter: Z, white, for terminal block width: 6.2 mm, mounting type: latching
Marker carrier, for all terminal blocks for which the TS-KK 3 separating plate is designed, can be fitted with ZB 5, color: Gray
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 20-section, offset foot, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: blue
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 41 ... 50, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 6.2 mm pitch, white, for terminal block width: 6.2 mm
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 81 ... 90, white, for terminal block width: 7.5 mm, mounting type: plug in
Marker for terminal blocks, Sheet, violet, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 4.2 mm, Number of individual labels: 120
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 81 ... 90, white, for terminal block width: 7.5 mm
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 51 ... 60, white, for terminal block width: 5.08 mm, mounting type: latching
Your advantages
- Quick and easy with preprinted terminal markings
- Can be customized with various printing systems
- Convenient: can be printed by our marking service
- Everything from a single source: markings also available for terminal blocks from other manufacturers
Terminal marking in various formats: UCT, US, UM
Terminal marking in control cabinets and systems
Are you looking for a quick and error-free way of wiring terminal strips? Large-surface and clear marking of terminal points is essential for this. This is particularly true for the startup and maintenance of control cabinets and systems. Terminal markings from Phoenix Contact are optimally tailored to the terminal blocks.
You can choose between marked and unmarked terminal markings, available in card, roll, or even sheet format.