Plant marking

Plant marking

A clear plant marking system helps to avoid operating errors and facilitates orientation: it is essential for occupational safety. Information and safety signs provide important information for plant operation, repair work, service and maintenance. Marking materials from Phoenix Contact meet the legal requirements for correct plant marking.

Your advantages

  • Variable solutions – a wide range of materials for various applications
  • Ready-to-use labels and printable materials
  • Excellent resistance to environmental influences ensures long-lasting, secure plant identification
“Hazardous voltage” warning label

Warning label

Warning labels

Warning labels are used to identify danger points in plant and workshop areas. The highly flexible, soft PVC labels are available as a ready-made version or unmarked.

“Do not touch” prohibition sign

Prohibition sign

Prohibition signs

Prohibition signs indicate actions that are prohibited because they may cause danger. Three different designs are available. Marked and unmarked versions cover all applications and enable maximum flexibility.

“Wear ear protectors” mandatory sign

Mandatory sign

Mandatory signs

Mandatory signs prescribe a certain mode of behavior and are used to prevent accidents in the workplace. They are available preprinted or unmarked for custom marking.

Hazardous substance label

Hazardous substance label

Hazardous substance labels

Hazardous substance labels are used for the additional marking of pipeline markers if hazardous substances according to the German Ordinance on Hazardous Substances (GefStoffV) are transported through the pipelines. They are available as preprinted and unmarked versions.

Pipeline markers

Pipeline markers

Pipeline markers

Pipeline markers are used to identify liquids or gases. The color preprinted pipeline markers allow individual marking of pipelines in accordance with DIN 2403.

Affixing information signs for fire alarm systems

Affixing information signs for fire alarm systems

Information signs for fire alarm systems

Self-adhesive labels for marking fire alarm systems are used to identify the respective fire alarms. The highly flexible PVC labels are available as unmarked and preprinted versions.

Markings for emergency stop buttons

Markings for emergency stop buttons

Markings for emergency stop buttons

The clearly visible marking of emergency stop buttons is a mandatory requirement of the Machinery Directive. Printed and unmarked labels are available in card format for this.

“Level 1” magnetic label

Magnetic label

Magnetic labels

Magnetic labels provide a flexible solution if permanent marking is not desirable. They can be quickly attached to metallic surfaces as required, and removed just as easily. PMM magnetic labels are available in three colors.