Magnetic label, Roll, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, Number of individual labels: 1, text field height: 50 mm, text field width: 15000 mm
Plant marking
A clear plant marking system helps to avoid operating errors and facilitates orientation: it is essential for occupational safety. Information and safety signs provide important information for plant operation, repair work, service and maintenance. Marking materials from Phoenix Contact meet the legal requirements for correct plant marking.
Plastic label, Sheet, white, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, text field height: 38 mm, text field width: 110 mm
Mandatory sign, can be ordered: by card, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Prohibition sign, Roll, can be ordered: by line, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 500, text field height: 50 mm, text field width: 50 mm
Magnetic label, Roll, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, Number of individual labels: 1, text field height: 40 mm, text field width: 15000 mm
Warning label, can be ordered: by card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, Number of individual labels: 24, text field height: 25 mm, text field width: 25 mm
Pipeline marker, can be ordered: by line, orange, labeled according to customer specifications: Acids, mounting type: adhesive, diameter: 0 mm, text field height: 280 mm, text field width: 26 mm
Prohibition sign, Roll, can be ordered: by line, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 250, text field height: 100 mm, text field width: 100 mm
Pipeline marker, can be ordered: by line, yellow/black, labeled according to customer specifications: Non-flammable gases, mounting type: adhesive, diameter: 0 mm, text field height: 280 mm, text field width: 26 mm
Prohibition sign, can be ordered: by card, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 4, text field height: 50 mm, text field width: 50 mm
Your advantages
- Variable solutions – a wide range of materials for various applications
- Ready-to-use labels and printable materials
- Excellent resistance to environmental influences ensures long-lasting, secure plant identification
Warning label
Warning labels
Warning labels are used to identify danger points in plant and workshop areas. The highly flexible, soft PVC labels are available as a ready-made version or unmarked.
Prohibition sign
Prohibition signs
Prohibition signs indicate actions that are prohibited because they may cause danger. Three different designs are available. Marked and unmarked versions cover all applications and enable maximum flexibility.
Mandatory sign
Mandatory signs
Mandatory signs prescribe a certain mode of behavior and are used to prevent accidents in the workplace. They are available preprinted or unmarked for custom marking.
Hazardous substance label
Hazardous substance labels
Hazardous substance labels are used for the additional marking of pipeline markers if hazardous substances according to the German Ordinance on Hazardous Substances (GefStoffV) are transported through the pipelines. They are available as preprinted and unmarked versions.
Pipeline markers
Pipeline markers
Pipeline markers are used to identify liquids or gases. The color preprinted pipeline markers allow individual marking of pipelines in accordance with DIN 2403.
Affixing information signs for fire alarm systems
Information signs for fire alarm systems
Self-adhesive labels for marking fire alarm systems are used to identify the respective fire alarms. The highly flexible PVC labels are available as unmarked and preprinted versions.
Markings for emergency stop buttons
Markings for emergency stop buttons
The clearly visible marking of emergency stop buttons is a mandatory requirement of the Machinery Directive. Printed and unmarked labels are available in card format for this.
Magnetic label
Magnetic labels
Magnetic labels provide a flexible solution if permanent marking is not desirable. They can be quickly attached to metallic surfaces as required, and removed just as easily. PMM magnetic labels are available in three colors.