Equipment marking

Equipment marking

Equipment marking for a broad range of applications for devices in the control cabinet, in systems in the field, right through to outdoor applications: we provide a wide range of suitable high-quality markings for marking devices and systems. Facilitate orientation, thanks to the clear identification of your components, and simplify maintenance and repair work.

Go to Product Detail Page for item 1003223
EMT (50X18,8)R GY - Insert label
EMT (50X18,8)R GY - Insert label
1003223

Insert label, For marking Siemens ET 200SP HA controllers, Roll, gray (RAL 7042), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 500, text field height: 18.8 mm, text field width: 50 mm

Go to Product Detail Page for item 1060223
EML (19X6)RL - Label
EML (19X6)RL - Label
1060223

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, Number of individual labels: 10000, text field height: 6 mm, text field width: 19 mm

Customizable
Go to Product Detail Page for item 1581454
EML-HA (...X...)R BK - Label for rough surfaces
EML-HA (...X...)R BK - Label for rough surfaces
1581454

Label for rough surfaces, Size according to customer specifications, maximum width: 100 mm, maximum height: 350 mm, Roll, black (RAL 9005), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, text field height: 350 mm, text field width: 100 mm

Go to Product Detail Page for item 0803137
EML (105X23)R - Label
EML (105X23)R - Label
0803137

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 23 mm, text field width: 105 mm

Your advantages

  • Variable solutions – a wide range of materials for various applications
  • A wide range of options with various mounting types such as adhering, screwing, riveting, and latching
  • From a single source: materials for devices from Phoenix Contact and other manufacturers
Staff working at the production machine for sustainable labeling materials

Sustainable marking material We mark your control cabinet sustainably!

See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.

Equipment marking

Equipment marking

Use in the control cabinet

Marking electrical and electronic components in the control cabinet makes maintenance work easier. There are also areas where equipment marking is mandatory. Apart from anything else, marking your equipment improves the quality of your control cabinets and systems.

Take a look: The extensive marking range from Phoenix Contact covers every possible application – from adhesive labels all the way to high-quality engraved labels. Naturally, our comprehensive marking service is also available for marking and engraving.

Equipment identification for sticking on

Equipment identification for sticking on

Equipment identification for sticking on

Self-adhesive equipment markings are available in many different sizes, materials, and colors. With their different properties, they can be used in a wide range of applications to mark components, devices, and buttons.

Equipment marking for screwing

Equipment marking for screwing

Equipment marking for screwing

Drilled labels are available for marking devices and control cabinets. They can be securely attached to the device using screws or rivets.

Equipment identification for snapping into marker carriers

Use in carriers with plastic labels

Equipment identification for snapping into marker carriers

Buttons can be marked quickly and conveniently with the CARRIER marking system. Here, the marking is positioned in the marking field of the carrier.

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

The self-adhesive marker carriers for equipment and module marking adhere to any standard substrate. The corresponding markings can be easily inserted into the carrier.