Select the right housing for your application from the comprehensive product range. Custom dimensions and surface treatments are available on request. For applications in the Ex area, the enclosures are supplied with corresponding component approval in accordance with ATEX and IECEx.
Empty enclosure, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 121 mm x 121 mm x 75 mm, type of locking: Screw-on cover