Factoryline Power over Ethernet splitter (PD) for separating power and data according to IEEE 802.3af and at, no configuration required, can be used with 10, 100, 1000 Mbps networks, 24 V DC output voltage
Network installation - from patch panels, PoE splitters, and network isolators to SFP modules
Install your entire network yourself – we will be happy to help you. Whether copper, fiber optics, or fast connectors - Phoenix Contact will provide you with all of the necessary components, such as patch panels, PoE injectors, PoE splitters, isolators, and redundancy modules for flexible on-site installation.
Passive network isolator for electrical isolation in Ethernet networks. This protects Ethernet devices from potential differences of up to 4 kV. Can be used for transmission speeds of up to 100 Mbps. Possible to connect two RJ45 plugs.
Patch panel, RJ45 jack on push-in terminal blocks, CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief, shield current monitoring, surge protection
Cable sharing module, two RJ45 jacks with Ethernet assignment (cable outlet on the front) to 8 spring-cage connection terminal blocks, CAT5e, 10/100 Mbps, DIN rail mounting, IP20, option of shield contacting on DIN rail via jumpers
PoE injector, 30 W, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, potential separation, shield contacting with strain relief, shield current monitoring, surge protection
Gigabit SFP module for transmission up to 2 km with a wavelength of 1310 nm.
Patch panel, RJ45 jack on screw terminal blocks, CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
Gigabit SFP module for transmission up to 100 m.
USB connecting cable: USB plug type A to USB plug type Mini-B; length: 3 m
Exchangeable configuration memory of the device settings for simple device exchange and set-up
The patch panels enable safe connection between the control cabinet and field
Ethernet patch panels Secure connection made fast
Ethernet patch panels enable quick and easy connection between your field and control cabinet cabling. In a covered wiring space, IDC, Push-in, or screw connection simplifies installation of the field cable.
The cable shielding is connected quickly and easily without tools – while simultaneously ensuring strain relief. This saves a great deal of time during installation.
As an option, these interface modules are also available with surge protection and shield current monitoring.
The PoE injectors reliably supply your network with data and power
PoE injectors Reliable and simple supply
The Power over Ethernet (PoE) injectors can be used to supply remote Ethernet devices, such as cameras, with data and power via a shared cable. The compact stand-alone solution is available in various performance classes up to 60 watts.
In addition to the RJ45 jack, the PoE injectors feature alternative connection technologies for the field cable and integrated surge protection. This protects the connected end devices and therefore increases system availability.
The PoE splitter separates power and data locally
PoE splitters Separate data and power locally
The Power over Ethernet splitter enables you to also install non-PoE-capable end devices in remote stations easily and cost-effectively. For WLAN or Bluetooth access points, controllers, I/O stations, etc., the PoE splitter separates data and power locally and makes these available separately. That way, you benefit from the cost benefits and easy cabling of a PoE solution even for non-PoE-capable network components.
The network isolators protect your end devices
Network isolators For the electrical isolation of the network
In industrial environments, potential differences pose a constant problem for interference-free data transmission. The FL ISOLATOR is used for electrical isolation in copper-based Ethernet networks.
With the high-quality isolation up to 4 kV, you can protect your Ethernet devices and interfaces. This significantly increases immunity.
The FL ISOLATOR is also available with M12 connection technology and housing for wall mounting as an option.
SFP modules for flexible fiberglass transmission
SFP modules Flexible use of fiberglass technology
SFP (small form-factor pluggable) modules enable you to flexibly use the SFP ports of your Ethernet switches. Whether you require single-mode or multimode transmission, Fast Ethernet or Gigabit, Phoenix Contact provides the right SFP modules for your application:
- Copper and FO transmission (singlemode and multimode)
- Transmission distances up to 80 km
- Single-fiber transmission with WDM technology
- 100 Mbps and 1000 Mbps
- Can be used in all Phoenix Contact switches with SFP slots