Industrial routers for remote maintenance and cybersecurity

Industrial routers for remote maintenance and cybersecurity

Our robust industrial routers connect various networks via cable (LAN router and NAT router) or cellular communication (2G/3G/4G/5G) for the remote maintenance and protection of your local network and for data exchange with industrial applications. A large number of products feature integrated VPN and firewall functions. For a high level of security, the mGuard routers protect against cyberattacks and malware. 

NEW
Go to Product Detail Page for item 1503433
CELLULINK 2401-4G EU M25 - Router
CELLULINK 2401-4G EU M25 - Router
1503433

Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas 1x1 SISO, EU device, fallback to 2G, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2

NEW
Go to Product Detail Page for item 1637627
CELLULINK 4401-4G GL M40 - Router
CELLULINK 4401-4G GL M40 - Router
1637627

Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G/2G, control cabinet mounting, 1 RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2

NEW
Go to Product Detail Page for item 1637527
CELLULINK 4401-4G GL M25 - Router
CELLULINK 4401-4G GL M25 - Router
1637527

Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G/2G, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2

NEW
Go to Product Detail Page for item 1503487
CELLULINK 2401-4G EU M40 - Router
CELLULINK 2401-4G EU M40 - Router
1503487

Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas 1x1 SISO, EU device, fallback to 2G, control cabinet mounting, 1 RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2

Go to Product Detail Page for item 1357875
FL MGUARD 4305 - Router
FL MGUARD 4305 - Router
1357875

Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets

Industrial security


Cybersecurity visualization with “System hacked” alert

Cybersecurity is the prerequisite for a reliable network

Industrial cybersecurity protects networked industrial systems and plants from attacks, data espionage, failures due to viruses, malware, and misuse. After all, cyberattacks and malware can cause a great deal of damage, from loss of know-how, images, and data to expensive downtime and personnel costs for correcting damage, all the way to high ransom demands.

That’s why we provide security routers and industrial firewalls that are specifically designed to meet the needs of industry and monitor data traffic in the network. Only the data traffic you want is allowed; unauthorized access attempts are blocked. This increases the availability of your systems.

New products

Two outdoor cellular routers

Outdoor cellular routers

Universal cellular connection for worldwide use

Cellulink is a family of industrial outdoor cellular routers for connecting network-capable devices to the cellular network. The devices certified in accordance with IEC 62443-4-2 have integrated antennas and can be used worldwide.

Main features

  • Integrated antennas
  • Global cellular modules
  • Cybersecurity: IEC 62443-4-2
  • Variety of performance classes: 4G CAT1, 4G CAT4, 5G
  • Outdoor housing: IP66 / IP67 / IP68 and IK10
  • Mast, panel, and control cabinet mounting
  • Dual SIM and provider fallback
  • GNSS: positioning and time synchronization

Your Advantages

  • Cost and space savings through the integration of the antennas into the housing
  • Time savings through faster installation with PoE and the elimination of antenna mounting
  • High level of cybersecurity with certification in accordance with IEC 62443-4-1 and IEC 62443-4-2
  • Worldwide use in 4G and 5G networks
  • Configuration and firmware updates with web-based management, REST API, and device and update management

Secure remote maintenance


 Industrial remote communication with a tablet

Worldwide remote access to machines

When it comes to remote maintenance for industrial systems distributed around the world, Phoenix Contact provides a wide range of robust and future-oriented industrial routers for wired or wireless remote access to networks. These products feature modern security mechanisms such as VPN, IPsec encryption, and integrated firewalls. This means you have the ability to establish connections to your machines and systems anywhere and at any time, and can perform maintenance and service work quickly and efficiently.

Secure remote access to ICS
White paper

This white paper shows how remote access to industrial automation systems can be implemented securely and flexibly. It highlights typical security risks, addresses practical requirements, and provides specific best practice recommendations. Learn how to successfully implement the challenges of remote access in your company.

Download now for free
Service personnel during remote maintenance
Directional wireless antenna

Suitable antennas for all applications

Corresponding accessories for cellular routers

Phoenix Contact provides suitable cellular antennas and antenna cables to ensure that your cellular routers communicate reliably. Depending on the installation location, choose between omnidirectional antennas for mounting on control cabinets, wall mounting, mast mounting, or for direct installation on the device. Accessories such as the corresponding surge protection complete the package.

For more information on selecting the right antenna and correctly installing it, go to our flyer “10 antenna rules”.