8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 9–16 and painting.
Signal marshalling for universal I/O systems
Design your universal marshalling with our flexible I/O marshalling system: VIP I/O marshalling. The system combines signal marshalling and processing in a controller-independent solution for your universal I/O system. Pluggable input/output accessories with various interface functions enable universal configuration of individual channels. How universal marshalling should be: consistent from the field to the control level.
Fuse module for VIP I/O marshalling base elements with replaceable 1 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife allow uninterrupted signal measurement. HART transparent.
Ex i repeater power supply and input signal conditioner, HART-transparent, for VIP I/O marshalling base elements: Transmits 0/4 mA ... 20 mA signals from the Ex area to a load (active or passive) in the safe area. 3-way electrical isolation, SIL 2, SC 3 in accordance with IEC 61508
Pair of screw-clamp plugs to connect to VIP base module labeled 9-16
Repeater power supply and input signal conditioner, HART-transparent, for VIP I/O marshalling base elements: Transmits 0/4 mA ... 20 mA signals to a load (active or passive). 3-way electrical isolation, SIL 2, SC 3 in accordance with IEC 61508
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. This module with the D-SUB 25 connector is pin compatible with the Foxboro I/A series DCS.
VIP I/O marshalling partition plate for safe isolation between non-Ex i and Ex i plug-in modules on a base module in VIP design.
The partition plate is mounted directly on the base module between the plug-in IOAs.
Feed-through terminal block for VIP I/O marshalling base elements for conveying field signals to or from the I/O system. HART transparent.
Cable monitoring module for VIP I/O marshalling base elements. Enables cable fault monitoring when using standard switching contacts in safety applications. Both wire breaks and short circuits can be detected.
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 9–16.
Your advantages
- Shorter project duration with a consistent Universal I/O approach
- Changes to the I/O assignment are possible in every project phase with plug-in IOAs
- Lower number of control cabinets, because additional marshalling cabinets are not necessary
- Reduced wiring effort with various system cabling solutions for connection to distributed control systems (DCS)
- Easy migration into existing systems by reducing downtimes during retrofit work
The flexible I/O marshalling system for your universal marshalling
Topology comparison of classic and Universal I/O wiring
Universal marshalling from the field to the controller
The flexible I/O marshalling system VIP I/O marshalling is the compact combination of system cabling, interface, and marshalling in a single module.
- System cabling: Cabling to Universal I/O platforms
- Interfaces: flexible assembly with analog and digital input-output accessories (IOAs), such as signal conditioners, measuring transducers, and relays
- Marshalling: connection with field devices and signal marshalling
The interface functions for your universal marshalling
The flexible pluggable input-output accessories (IOAs) are devices with various electrical functions for signal processing: Universal marshalling from the field to the controller.
The following IOAs are available:
- Passive modules
- Relays
- Safety relays
- Signal conditioners
- Measuring transducers
- Fuse modules
- Special functions