Control cabinet key, metal, for all common types of control cabinet
Universal tools
The universal tools from the UNIFOX product range offer a wide variety of tools for different applications: from universal tools, which combine several functions, and cable tie tools to cable duct cutters – we offer a whole host of applications.
Contact removal tool, for turned and rolled CK- 1.6-... contacts
Screw pliers, with fast adjustment, for wrench size 10 mm ... 36 mm, size: 260 mm
Contact removal tool, for turned CK 2,5... contacts
Multifunctional pliers, 7 functions in one tool, with stripping and crimping area for ferrules and cable lugs, with diagonal cutter
Punch pliers, for inspection tags and similar with 2 mm round mandrel, 30 mm mouth depth
Combination pliers, notched gripping surface, VDE 1000 V AC/1500 V DC tested, size: 180 mm
Round-nose pliers, finely notched grip area, VDE 1000 V AC/1500 V DC tested
Pliers wrench, with push-button, smooth gripping surface, parallel adjustability, for wrench size up to 52 mm, size: 255 mm, packaging type: with holder for sales display (backcard)
Rivet setting tool, for use with RVT-PA 6 plastic body-bound rivets
Your advantages
- Durable due to specially hardened and tempered gripping and cutting areas
- Minimum effort due to optimum leverage
- Low-impact and low-fatigue due to ergonomic handle designs
- Everything from a single source with the comprehensive product range
UNIFOX-MP multifunctional pliers
When it comes to pliers, these are true all-rounders. By combining different functions, multifunctional pliers are ideal for a wide range of applications.
Our UNIFOX-MP multifunctional pliers are true all-rounders and combine six or seven functions in one tool. In addition to gripping, bending, and wire cutting, the pliers can also be used to strip cables and crimp them with ferrules. Both versions of the multifunctional pliers feature ergonomic two-component handles. Their angled tip can be used to easily pierce and deburr flush-mounted sockets. With the UNIFOX-MP 6-1, you can cut cables effortlessly without crushing them. While the UNIFOX-MP 7-1 has a diagonal cutter for cutting fine and medium-hard wire as well as piano wire. In addition, the pliers provide a crimping area for insulated ring cable lugs.
UNIFOX-WRENCH pliers wrench
The pliers wrench combines the functions of pliers and a wrench in one tool. It is ideal for gripping, holding, bending, and turning nuts and bolts.
Our UNIFOX-WRENCH pliers wrenches are available in three different sizes. Stepless adjustment via push button allows the pliers wrenches to be quickly adapted to different wrench sizes. The integrated scale also allows for easy presetting of the desired wrench size. The smooth gripping jaws of the pliers wrenches, which can be moved in parallel, prevent damage to more delicate surfaces, e.g., when working with chrome-plated or painted parts. With the leverage ratio >10:1, the pliers wrenches have a high clamping force for a secure hold.
Installation and removal tool
Installation and removal tools
You will find the right installation and removal tool for every crimp contact. The tools for installing or removing HEAVYCON contacts are versatile in application and durable.
In the event of assembly errors or changes to the wiring, a snapped-in contact may have to be removed. Use our removal tools for this.
Use installation tools for small conductor cross-sections. They are used to insert the crimp contact securely into the contact insert.
The fall protection system integrated into the handle can be moved. The fall protection system reliably protects the mating face of the tools during transport and storage.
Combination and needle-nose pliers
VDE-insulated universal pliers
Choose VDE-insulated universal pliers from Phoenix Contact for various applications. Benefit from combined functions.
Combination pliers
- Straight or ergonomically angled design
- Spring reset
- Toothed gripping surfaces
- Integrated cutter
Needle-nose pliers
- Straight and 45° angled tip
- Notched gripping surface and induction-hardened blade
Flat-nose, round-nose, and water pump pliers
- Notched gripping surface
- Forged and oil-hardened die
UNIFOX cable tie pliers
Cable tie pliers
Bundle and fasten conductors and cables: With the UNIFOX cable tie pliers from Phoenix Contact, you can process plastic and metal cable ties quickly and conveniently.
In addition:
- The tension force is infinitely adjustable and is indicated by a scale in the handle area. When the desired tension force is reached, the remainder is automatically severed for a flush finish.
- In addition to the tools, plastic and metal cable ties are also available.