Tool bag, with document and laptop compartments, unequipped
Tool sets
With one of our tool sets, you'll always have the right tool to hand whatever the job. It ensures that you have a clear overview of your tools for convenient on-site use. Put together your individual tool set tailored to your requirements: choose the tool bag and equip it with the tools of your choice.
Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm2 ... 16 mm2, removal tool up to Ø 40 mm, CRIMPFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm2 ... 6 mm2, VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2
Tool box, unequipped
Tool case, unequipped, lockable, with elasticated straps to hold tools in place, business card-sized marking label printed according to customer specifications
Screwdriver range, consisting of the three small screwdrivers: SZS 1.0 x 4.0, SZS 1.0 x 6.5, SZG 0.9 x 6.5
Assortment box, metal, supplied with ferrules acc. to DIN 46228-4, 300 pcs. AI 10-12 RD, 200 pcs. AI 16-12 BU, 100 pcs. AI 25-16 YE, as well as WIREFOX-D 40 stripping blade, CRIMPFOX 25R crimping pliers
Tool bag, equipped with: cable cutter, diagonal cutter, stripping pliers, NYM stripping tool, stripping tool for removing sheath, crimping pliers, crimping die for ferrules, combination, needle-nose, and water pump pliers, VDE screwdriver, bladed: 0.4 x 2.5/0.5 x 3.0/1.0 x 4.0/1.0 x 6.5, Philips: PHO/PH1/PH2, voltage tester, control cabinet key, knife, tape measure
Tool carry case wrap, equipped with: cable cutter, diagonal cutter, combination and needle-nose pliers
VDE screwdriver bladed: 0.4x2.5/0.5x3.0/1.0x4.0/1.0x5.5 crosshead: PHO/PH1/PH2
Voltage tester
Tool bag, unequipped, business card-sized marking label printed according to customer specifications
Cutting, stripping, and crimping set, packaged in a tool case, comprising CUTFOX 18, WIREFOX 10, CRIMPFOX CENTRUS 6S, AI SORTI BOX RD, TOOL-KIT STANDARD EMPTY
Your advantages
- Clearly arranged storage due to the variety of designs
- Durable due to high-quality materials
- Everything from a single source with the comprehensive product range
Tool set as a belt pouch
Tool sets – the ideal companion
When working on site, it is particularly important to have clear and quick access to the right tools. Phoenix Contact offers tool sets in a variety of robust and heavy-duty bags:
- Carry case wrap
- Shoulder bag with laptop and document compartment
- Belt pouch
- Case
Bags and cases are equipped with the tools needed for various different jobs:
- Cutting
- Stripping
- Crimping
- Testing and measuring
- Screwing
CUS fully customizable tool set
Custom tool set
Configure your CUS tool set according to your individual requirements:
- Six different bags are available, designed for typical applications.
- Simply select the desired bag from the product list and assign the tools via the “Configuration” tab.