Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‑CU 3/10 neutral busbar to length, with inch/metric measuring rail
Profile and DIN rail cutters
The profile and DIN rail cutters from Phoenix Contact enable quick, easy, and burr-free cutting with no reworking required. Optimum leverage ensures comfortable and low-fatigue use. Various models are available - for a variety of profile geometries, with punching function, as well as compact and mobile systems.
Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm
Accessories for DIN rail cutters
Measuring bar, version: inches/metric
Replacement part for the PPS CDM CH, counter support for the cutting knife
Measuring bar, version: inches/metric
Profile plate, for the profile cutter PPS...
Stamping bit, for elongated hole: 5.5 x 12 mm
Stop carriage for measuring bar, complete for profile cutter PPS...
Set, comprising PPS CD M cable duct cutter, for burr-free cutting of wiring channels and their covers, can be used up to a width of 125 mm. PPS BASIC I/M rail cutter, for cutting standard DIN rails to length, NS 15/NS 35/7,5/NS 35/15 and for cutting the NLS‑CU 3/10 neutral busbar to length, with inch/metric measuring rail
Your advantages
- Eliminates reworking through burr-free separation
- Saves strength and preserves joints thanks to lever transmission
- High-quality components and raw materials for a long service life
New products
Zero-cut block for DIN rail cutters
Fast, precise zero cuts without measuring
During the manual cutting of perforated DIN rails, the zero-cut block enables fast and reproducible zero cuts without the need for time-consuming, repeated measurements. The slide can be used to easily set different zero-cut conditions.
Main features
- Suitable for perforated NS 35/7,5, NS 35/15, and NS 15 DIN rails
- Slide for setting different zero-cut conditions
- Equipped with cylindrical pin and magnets for a secure hold
- Compatible with PPS profile cutters from Phoenix Contact
Your Advantages
- Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
- Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
- Acceleration of the cutting process for DIN rails with time savings for zero cuts
- Fast setting of different zero-cut conditions with the slider
Cutting with millimeter precision
Use our strength-saving stationary and mobile profile and DIN rail cutters to separate a wide range of standard DIN rails and cable ducts quickly and precisely. The length is conveniently set with a stop. The engraved millimeter and inch area on the measuring rail is robust and permanently legible. You can also ensure a clean and safe workplace since the profile and DIN rail cutters enable chip and burr-free separation. By eliminating reworking – such as deburring when sawing – you save additional time.
The compact DIN rail cutter for mobile use
Using the PPS COMPACT DIN rail cutter, you can cut DIN rails to length cleanly, without chips, and without further processing. The DIN rails are quickly and easily inserted into the cutting device via the guide elements.
The light weight DIN rail cutter is also ideally suited for working on site with its compact design. Simple, precise measurement of the DIN rails is guaranteed with the aid of the optional measuring rail or a tape measure.
Fast and reproducible zero cuts with the zero cut block
Save time when manually cutting perforated DIN rails: The zero-cut block for DIN rail cutters enables fast and reproducible zero cuts with just one setting and without time-consuming, repeated measurement. Equipped with a cylindrical pin and magnets for a secure hold, the zero-cut block is simply placed on the DIN rail. The slide can be used to set different zero-cut conditions as needed.
- Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
- Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
- Acceleration of the cutting process for DIN rails with time savings for zero cuts
- Fast setting of different zero-cut conditions with the slider