Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter
Electronics tools
The electronics tools from the MICROFOX product range offer a range of pliers for all tasks in electronics and electromechanical engineering. The sophisticated and precise electronics tools are ideal for working in hard to access areas such as PCB components. To protect sensitive electronic components, we recommend the ESD versions with special handles.
ESD electronic front cutter, without chamfer, with opening spring
ESD electronic needle-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip
Your advantages
- Protect electronic components with ESD design
- Ultra-precise: low tolerances during production
- Durable due to high-quality components and raw materials
- Everything from a single source with the comprehensive product range
ESD electronics pliers
Protection against electrical charges with electronics tools
Protect highly sensitive electronic components against electrostatic discharge (ESD). The special handles of the ESD electronics pliers are made from conductive plastic. This means that electrostatic energy is discharged in a gradual and controlled manner.