The PTFIX-function function distribution blocks enable the easy integration of function elements such as disconnect elements, fuses, or components. The blocks have integrated bridging and are available with seven terminal points and a nominal cross-section of 2.5 mm².
Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 32 A, number of connections: 18, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: white