The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Valve connector

Valve connector

With valve connectors, you can reliably control electronically controllable valves. High demands are placed on cube connectors due to temperature and mechanical influences or contact with oil and grease. Our product range is ideally suited to these harsh operating conditions. The robust design and fixed installation ensure secure signal transmission.

Your advantages

  • Safe signal transmission due to fixed installation with screw locking mechanism
  • Reliable even when subjected to mechanical strain, such as shock and vibrations
  • Reliable protection against dust and splash water with IP65 degree of protection
  • Resistant to oils and grease
Valve connectors

Reliable valve control

Our valve connectors are available in five designs (A, B, BI, C, CI) as well as for pressure switches (AD). The scope of application ranges from 24 to 230 V AC/DC. Our valve connectors are available with an LED that is clearly visible in any mounting position to ensure easy detection in the event of an error. The robust design and fixed installation with screw connection ensure the safe signal transmission and control of your electronically adjustable valves.