CHARX control vehicle, Plug, Accessories, 18-pos., length: 2 m, with plug-in contact at one end
Vehicle charging controllers
CHARX control vehicle is a stand-alone vehicle charging controller (EVCC) that enables DC charging via CCS charging inlets. The controller handles high-level communication (TCP/IP) via Powerline (PLC) between the DC charging station and the electric vehicle. It controls the locking actuator, temperature sensors and optional LED status indicator, start/stop function, and HV contactors.
CHARX control vehicle, Vehicle charging controller, Can be parameterized, in housing, For autonomous control of the DC charging process in electric vehicles (EV) with CCS charging inlets, DIN SPEC 70121, ISO 15118-2, ISO 15118-20, operating mode: Stand-Alone
CHARX control vehicle, Plug, Accessories, 30-position, length: 2 m, with plug-in contact at one end
CHARX control vehicle, Vehicle charging controller, Can be parameterized, in housing, For autonomous control of the DC charging process in electric vehicles (EV) with CCS charging inlets, DIN SPEC 70121, ISO 15118-2, ISO 15118-20, operating mode: Stand-Alone
Your advantages
- Universal use for all electric vehicles with CCS charging inlet
- Fast setup, thanks to pre-parameterization for our CCS charging inlets
- Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
- Compliance with high safety standards of the automotive industry
- Immediately ready to operate, thanks to the short startup time of the operating system
The communicative charging controller for all types of electric vehicles
Main features of the vehicle charging controller Comprehensive functions and features of the EVCC at a glance
- DC charging communication from PLC to CAN in accordance with DIN 70121 and ISO 15118
- AC charging communication in conjunction with VCU-controlled OBC
- Control of the following components:
- Charging inlet (CP, PP, PE, locking actuator, temperature sensors)
- LED status indicator
- Cancel charging button
- 2 HV contactors
- Control of an external voltage and current sensor PCB (Isabellenhütte IVT-S sensor)
- Compatible with CCS (NACS and GB/T in preparation)
- E1 approval for road vehicles
- Preconditioning of buses in accordance with VDV 261
- Compatible with roof-mounted pantographs (Schunk Smart Charging), plus OppCharge standard in the future
- Prepared for cybersecurity in accordance with UNECE R155 and R156
- Processing of safety functions up to ISO 26262 ASIL B
- Real-time operating system with start times of 100 to 200 ms
- Connection of charging inlet via 18-pos. Cinch connector
- Connection of additional components via 30-pos. Cinch connector
- Dimensions (W x H x D): 153.2 mm x 56.0 mm x 146.0 mm
Automotive cybersecurity Prepared for UN regulations R155 and R156
The two UNECE regulations R155 and R156, which apply worldwide, define uniform conditions for cybersecurity in vehicles and for a corresponding management system:
- UN R155 focuses on the application of a certified cybersecurity management system (CSMS).
- UN R156 requires a software update management system (SUMS).
Our vehicle charging controller CHARX control vehicle is prepared for compliance with both the UN R155 and UN R156 regulations in the overall cybersecurity concept of the vehicle.