Coupling various sectors and stakeholders, such as power grids, buildings, local generators, charging stations, and electric vehicles, is the key to sustainable and integrated e-mobility that is based on renewable energies. This includes, for example, the integration of vehicles into the smart grid or smart home, efficient and user-friendly business processes, and device and patch management for charging park operators. All these services require secure communication based on various protocols. With the new generation of controllers in the form of CHARX control modular, the open Linux platform for implementing customer software, and Phoenix Contact’s years of application expertise, you are ideally prepared for these challenges.
The EV-CC-AC1-M3-CBC-SER-HS-XC charging controller with housing and coated PCB for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.