Ask a question for additional information about these products

Your advantages

  • Wide range of possible applications thanks to support for all networks and bus systems
  • Seamless communication with high-speed data transmission up to 40 Gbps
  • Advanced Shielding Technology provides protected and reliable shield connections for M8 and M12 cabling solutions, even under extreme environmental conditions
  • High reliability in industrial environments with robust connectors

New products

M12 PUSH-PULL data connector for Ethernet applications
Color RJ45 patch cables

M12 PUSH-PULL network cable

Easy, reliable data transmission

Pre-assembled M12 push-pull connectors for Ethernet applications offer simple, secure high-speed data transmission. The network cables feature a fast, tool-free installation and are completely shielded with Advanced Shielding Technology.

Main features

  • M12 push-pull internal and external locking
  • 8-position X-coded
  • Ethernet CAT6A, 10 Gbps
  • Pin and socket versions
  • Straight and angled versions
  • 360° shielding with Advanced Shielding Technology
  • PUR halogen-free cable
  • Degrees of protection: IP65, IP67

Your Advantages

  • Quick and reliable connection even in confined spaces and increased cabling densities
  • Time savings of 80% during installation compared to screw connection
  • Seamless communication with high-speed data transmission up to 10 Gbps
  • Reliable shield connection with Advanced Shielding Technology
  • Product range standardized in accordance with IEC 61076-2-010 offers a high degree of future-proofing

Color RJ45 patch cables

For applications in the control cabinet

Phoenix Contact is extending its range with color patch cables for the RJ45 BUILDING series. The new cables available in eight colors – white, orange, yellow, red, violet, green, blue, and black – provide color alternatives for CAT6A applications.

Main features

  • Colors: white, orange, yellow, red, violet, green, blue, and black
  • Data transmission up to 10 Gbps (CAT6A)
  • Lengths from 0.3 to 50 m
  • Integrated locking clip protection

Your Advantages

  • Perfect for office, building, and protected industrial applications, e.g., in control cabinets
  • Worldwide approval with CE, UL, WEEE, and EAC
  • Secure connection and disconnection with reliable locking clip protection
  • Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
  • Ideal EMC properties due to 360° shielding

Man configuring a data cable

Configure your personal data cable

Configure your copper- or FO-based data cable quickly and intuitively. In just a few steps, the configurator guides you to the desired solution.

FO data cables are available in lengths of up to 1,000 meters. You can choose between a free cable end and one with a male or female connector. In addition, you can choose from several connection types, degrees of protection, numbers of positions, and fiber types.

Copper-based data cables are available with multiple connections and in lengths of up to 100 meters. In addition, you can configure your solution based on different cable types, numbers of positions, transmission categories, and signal types.

Data transmission cabling solutions for IIoT communication

Copper-based data cables


Assembled copper cables

Copper cables in practice

Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance preassembled cables. From solutions for small data rates over large distances to high-speed cabling with up to 10 Gbps, we provide you with flexible solutions for your automation network.

  • Future-proof data cabling with up to 10 Gbps

  • Consistent 360° shielding concepts for sockets, connectors, and patch cables

  • For all common networks and bus systems: EtherNet/IP™, Ethernet, VARAN, EtherCAT®, PROFINET, Sercos®, INTERBUS, PROFIBUS, CANopen®, DeviceNet™, CC-Link, Universal Serial Bus (USB)

  • Robust solutions for industrial use in IP20 up to IP69K environments

  • Can be combined with connectors designed for assembly in the field featuring spring, pierce, or IDC connection

Illustration showing various copper cables

More details about copper-based data cabling

Whatever the field of application, whether infrastructure, buildings, or industry, the focus is on process automation. More devices are being integrated into networks all the time. Cabling is becoming more and more complex due to increasing data volumes and growing transmission speeds. Copper-based data cabling has proven itself here for decades.

FO-based data cables


Illustration showing various data cables with data connectors

FO cables in practice

High transmission speeds, low attenuation, resistance to electromagnetic interference: FO cables are a modern transmission medium for industrial systems and infrastructure applications. Whatever the interface, you can select the right fiber type for your application from our comprehensive portfolio:

  • Connector and patch cable solutions for IP20 and IP65/IP67

  • Wide range of FO connectors with the pin connector patterns ST, SC, SC-RJ, LC, F‑SMA, and M12

  • Fiber types POF, PCF, and GOF (multimode and singlemode)

  • Versions with PC and APC polishing

  • M17 MPO series FO data connectors for real-time data transmission in intelligent power grids

  • POF (polymer optical fiber) for short transmission distances up to 75 m and data rates up to max. 100 Mbps

  • PCF (polymer-clad fiber) for medium transmission distances up to 500 m and data rates up to max. 1 Gbps

  • GOF (glass optical fiber) multimode for long transmission distances up to 550 m at 10 Gbps

  • GOF singlemode for up to 50 km and data rates up to 40 Gbps

Fiber optics of fiber-optic cables

More details about FO technology

The optical transmission of data via fiber-optic cables enables data rates up to 40 Gbps over many kilometers. Get an overview of the features, advantages, and use of this technology.

E-paper on data connectors
The entire portfolio at a glance

Our data connector portfolio for any interface: from RJ45 to USB, HDMI, and D-SUB, up to coaxial and FO connections as well as for Single Pair Ethernet.

Open the e-paper
Products for copper and fiber-optic cabling