Upgrade license for Emalytics View to extend the runtime license from 10000 Niagara data points to an unlimited number of data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Runtime license for Emalytics View for the visualization of up to 2500 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Niagara Cloud Service Recover annual subscription for a controller (separate maintenance license required)
Emalytics Controller license for an additional 50 data points
Maintenance license (3 years) for SUP-0 Emalytics Supervisor license
Emalytics Supervisor license for an additional 5000 data points
Upgrade license for Emalytics View to extend the runtime license from 250 Niagara data points to 25000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
SMS driver license for Emalytics Controller
Upgrade license for Emalytics View to extend the runtime license from 250 Niagara data points to 2500 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade license for Emalytics View to extend the runtime license from 250 Niagara data points to 5000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.