2 replacement rolls for CUTFOX 10
Automatic cutting device for cable assembly
The CUTFOX 10 automatic cutting device cuts conductors and cables up to 10 mm². Rigid and flexible conductors can be cut to length with millimeter precision. The automatic cutting device automatically adapts to the diameter when there is a change in material. Enter the length and number of cuts via the user-friendly display. Use the CUTFOX 10 compact automatic cutting devices in stationary applications or on the go.
2 replacement rolls for CUTFOX 10, with PU tread, for sensitive cables/conductors and their insulation (for hard insulation to some extent)
Cable roller for CUTFOX 10
Replacement rotary table for cable roller
Automatic cutting device for cables, litz wires, and shrink sleeves, for 100 ... 240 V mains voltage
Accessories for automatic crimping device
Replacement holding arm for cable roller
Adapter cable, USB 2.0 male connector (type A) to D-SUB/RS-232 male connector (9-pos.), for connecting serial devices to the USB port
Replacement knife, for the CUTFOX 10 cutting machine
2 replacement rolls for CUTFOX 10 with hardened, finely knurled steel tread, for very hard insulation and materials.
Your advantages
- Intuitive operation via the display and numerical keys
- Easy startup with Plug and Play
- Automatic diameter adjustment with the spring system
- Convenient data transfer, e.g. from Microsoft Excel
CUTFOX 10 automatic cutting device
CUTFOX 10 automatic cutting device for cables, litz wires, and shrink sleeves
The CUTFOX 10 automatic cutting device can be used to cut conductors and cables up to 10 mm² and 8 mm in diameter to length with millimeter precision.
Handling is extremely easy. Enter the length and number of sections using the large numerical keys. The drive and guide rolls of the CUTFOX 10 automatic cutting device automatically adjust to each inserted diameter.
A special feature makes operation even more convenient: with the CUTSOFT software, supplied as standard, you can send electronic wiring lists from data tables to the device with length specifications and other information.
Accessories for the CUTFOX 10 automatic cutting device
Accessories for the CUTFOX 10 automatic cutting device
Keep cable rings and cable reels under control with the CUTFOX 10 C-UN cable unwinder. Twisted material and the inadvertent unwinding of conductors are now a thing of the past with this accessory. The material is fed into the CUTFOX 10 automatic cutting device without any disruptions and under constant tension.