The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Automatic crimping device – compact all-rounder for a wide range of contact connection types

Automatic crimping device

The CF 500 automatic crimping device is characterized by its high pressing capacity in a compact design. The dies can be replaced quickly and easily, which makes it ideal for processing a wide range of contact connection types up to 50 mm². The CF 500 automatic crimping device allows you to remain flexible. Crimp cable lugs, slip-on sleeves or ferrules quickly.

Go to Product Detail Page for item 1212250
CF 500/COV - Covering hood
CF 500/COV - Covering hood
1212250

Protective hood for CF 500 automatic crimping device, for ferrules: 10 mm2 ... 50 mm2 (AI 25, AI 50), TWIN ferrules: 6 mm2 ... 16 mm2 (AI-TWIN 16), uninsulated cable lugs: 16 mm2 (RC 16), turned contacts: 6 mm2 ... 10 mm2 (TC HC 10)

Your advantages

  • Intuitive operation via the display and numerical keys
  • Easy startup with Plug and Play
  • Maximum flexibility with interchangeable dies
  • Crimping easily triggered by means of foot-actuated switch
CF 500 universal crimping device

CF 500 universal crimping device

Universal crimping device for the widest range of contact types

Reduce your costs through automation. Work quickly and flexibly with the compact, portable CF 500 crimping device. With its various interchangeable die inserts, this automatic device provides a universal solution.
The crimping process is triggered by a foot pedal. As such, both hands are free to assemble the conductor using the corresponding contacts.

  • Change crimp inserts quickly
  • Portable, thanks to the carrying handle
  • Additional two-stage operating mode for easy and reliable processing of crimp contacts