The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Modern building from the outside

Digital 3D tour of our connection solutions in building automation

Join us as we explore a fully automated building. In the 3D tour, you will discover how the advantages of connection solutions and housings can be leveraged to your benefit.

Your advantages

  • Smart networking: Device communication with suitable connections for IP-based protocols such as BACnet IP, Modbus/TCP, REST, and MQTT
  • Comprehensive product portfolio: Connection technology and electronics housings for devices in building automation
  • Beyond the standard: Individual designs for intelligent devices for technical building utilities
  • Excellent services: Expert advice and design-in support for quick connection solutions
Device system of an HVAC application in the basement of a building

Networking heating, air conditioning, and ventilation technology made easy Benefit from stable connections – from the field device right through to the building management system

Growing demands on energy efficiency require sophisticated solutions for the regulation, control, and equipment of heating, ventilation, and air conditioning (HVAC) systems. As part of the technical building utilities, they have a huge influence on the functionality, efficiency, and comfort of a building. PCB connections and electronics housings from Phoenix Contact ensure the safe transmission of signals, data, and power, as well as reliable process automation.

In addition the ever-increasing networking of ventilation and air-conditioning systems, it is important that the technology does not overwhelm installers and operators. With this approach, errors can be avoided as early as during installation and easy maintenance for the operator can be ensured throughout the service life.

Solutions for heating, ventilation, and air conditioning connections


Actuating drive connection

Compact PCB connections for actuating drives

Actuating drive connections Solutions for confined spaces

The compact designs of COMBICON PCB terminal blocks are particularly suited for the confined wiring spaces in actuating drives with higher degrees of protection. The advantages of compact PCB connectors in the COMBICON SPTA-THR 1,5 series at a glance:

  • Tool-free, time-saving Push-in connection
  • Intuitive operation with color-coded push button
  • Angled connection enables multi-row arrangement on the PCB
Application with duct sensor connection

Two-piece PCB connectors with Push-in connection technology for duct sensors

Duct sensor connections Solutions for difficult to reach devices

COMBICON PCB connectors of the PTS 1,5/..-PH-5,0 series are the ideal solution for applications that are difficult to reach. The advantages of PCB connectors with Push-in connection at a glance:

  • Tool-free, time-saving Push-in connection
  • Defined contact force ensures that contact remains stable over the long term
  • Maximum clamping space in a small component size
PCB connectors with Push-in connection for room operating units

PCB connectors with Push-in connection for room operating units

Connections for room operating units Solutions for two-piece housings

COMBICON PCB connectors of the PTS 1,5/..-PH-5,0 CLIP series with Push-in connection offer ideal solutions for two-piece electronics housings. The advantages at a glance:

  • Ideally for two-piece electronics housings
  • Tool-free, time-saving Push-in connection
  • Maximum clamping space in a small component size
PCB terminal blocks for connecting window covering drives

PCB terminal blocks for connecting window covering drives

Connections for window covering drives Solutions for more durability

With their excellent quality, SPT(A)-THR 1,5 series COMBICON PCB terminal blocks provide ideal solutions for greater durability in window covering drives. In addition to the time-saving Push-in connection, further advantages include:

  • Intuitive operation with color-coded push button
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process
Board-to-board connectors for presence detectors

Board-to-board connectors for presence detectors

Connections for presence detectors More comfort in a confined space

FINEPITCH series board-to-board connectors offer smart solutions for more convenience in confined spaces in the connection area. The advantages at a glance:

  • High degree of flexibility with different pitches, numbers of positions, and designs
  • Positioning pins on the underside for reliable mechanical and electrical connections
  • Coplanarity, tape-on-reel or magazine packaging as well as and pick-and-place pads enable automated reflow processes

Ideal for a wide range of primary equipment applications Our product portfolio offers solutions for a wide range of applications. Among others, these include:

Flow meters
HMIs
Motors and drives
Single Pair Ethernet
Controllers
Automation components
Installation connectors
FREE SAMPLES
Try out device connections for building automation

Would you like to try out device connection technology for smart buildings? Choose various samples and order your personal sample package right away. You will receive expert advice on targeted use in your application. Please note that we can only send these high-quality samples to professional business contacts.

Order free samples
Interior view of an automated building

References


Controller for room automation

Electronics housings for building automation

A front connection housing for smart buildings: The Neuberger Gebäudeautomation GmbH building automation specialists use the ME-IO electronics housing in the Open.Room room automation system. Together with Phoenix Contact, Neuberger has adapted the housing to the special requirements.

Electronics housing for a recording device for temperatures and energies (Energy Controller)

Modular housing concept with DIN rail connector

Functional packaging for a recording device for temperatures and energies: Scheidl GmbH uses the BC electronics housing from Phoenix Contact for its Energy Controller. The 16-pos. DIN rail connector was the key to the device design.