The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Remote control technology for all scenarios From the control system through to the field level

Which transmission medium is the right one for your application? If you want to cover long distances, fiber optics (FO) is recommended. If no communication cables are available, existing cellular networks provide a good alternative. Phoenix Contact provides suitable components for every transmission medium: from media converters for converting to FO and (cellular) wireless modules to the appropriate connectors, cables, and antennas.

Diagram of efficient remote control technology for every application

Remote control technology using various media

Properties of the transmission media

Table showing the properties of transmission media for remote control technology

Media comparison for remote control systems

Remote control solutions

Diagram: Transmission of data traffic to the control room via VPN using a TC Router
Diagram: Smart Services with the open, scalable Proficloud.io IIoT platform
Topology: Serial fieldbus communication with extenders
Diagram: Communication with remote systems using media converters
Diagram: Measured values and levels transmitted via wireless technology
Diagram: Transmission of data traffic to the control room via VPN using a TC Router

For the continuous acquisition of your process data, Phoenix Contact provides cellular devices that support all technology standards (5G, 4G, 3G, and 2G). With the globally available cellular network, the devices can communicate reliably, even in areas with a weak infrastructure.
The small remote stations and entire system parks, such as remote pumping stations, can be connected to the control center using methods ranging from SMS messaging, through remote control protocols at low data rates, all the way to broadband VPN connection, depending on the requirements.

More about industrial routers
Diagram: Smart Services with the open, scalable Proficloud.io IIoT platform

As an open, scalable IIoT platform, Proficloud.io provides you with intelligent communication, networked components, control technology (PLCs), Smart Services, and comprehensive data analysis – all with the highest level of security.

Take advantage of the unlimited possibilities of a cloud-based solution for the continuous transmission of data. With Proficloud.io, you can network your distributed devices in the field easily and securely via the Internet.

More about Proficloud.io
Topology: Serial fieldbus communication with extenders

With extenders, you can connect Ethernet networks or serial fieldbuses economically over large distances. Gigabit applications are possible and ranges of up to 20 km can be achieved. Use existing cables for sophisticated network installations and minimize investment costs. Find the ideal extender for your application.

More about Ethernet extenders
Diagram: Communication with remote systems using media converters

FO media converters for Ethernet and fieldbus enable you to convert your copper interfaces to interference-free fiber optics without the need for complex surge protection, shielding, and equipotential bonding measures. Another advantage of optical data transmission is the increase in the maximum range to up to 80 km in a point-to-point connection.

More about media converters
Diagram: Measured values and levels transmitted via wireless technology

With wireless systems, you can easily record measurement data and system information from remote or poorly accessible areas and transmit it to central points. For remote control technology, this provides a reliable and inexpensive alternative to wired transmission, particularly if new system components are to be installed or defective cables replaced. The wireless modules have various interfaces and thus act as a gateway between local sensors and actuators of the process station and the control center.

More about Radioline
LinkedIn logo

LinkedIn: Industrial communication and cybersecurity Become a part of our community now!

Industrial communication networks enable us to reliably transmit data from the field, through the control level, all the way to the cloud. Our Industrial communication and cybersecurity LinkedIn page provides you with interesting information on network availability, cyber security, remote maintenance, and much more. Become a part of our community!