The Heavycon configurator is an online tool for the simple, fast and secure configuration of heavy-duty connectors. Even experts sometimes have problems choosing the right solution simply because of the large number of possible combinations. The configurator supports users in the selection, validation, and visualization of connectors, and saves valuable time in the project business.
News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.
- Filters:
-
Field
-
Event category
-
Product category
- Applied Filters (1):
New online configurator for heavy-duty connectors
Modular AC charging sockets with a reduced installation depth – for flexible and space-saving mounting
The CHARX connect modular type 2 charging sockets from Phoenix Contact are now available with a reduced installation depth: With the third generation, the company is launching an optimized solution for flexible and space-saving integration into charging infrastructure solutions.
Heavycon industrial connectors for data centers
The new Heavycon Data Center connectors from Phoenix Contact optimize power transmission from the PDU to the IT rack and provide robust power transmission of up to 70 A. The low contact resistance of the crimp contacts reduces energy consumption by up to 60 percent. Lower heat generation also reduces the need for cooling.
Angled M12 device connector for THR
Phoenix Contact offers angled M12 connectors for reflow (THR) processing that have been specially developed for automated production.
New battery-pole connectors for residential storage systems
Phoenix Contact is introducing new connectors for residential storage applications to the market. Mechanical coding and color coding make the new connectors fit for use on battery inverters.
PRC 20 series pluggable power distributor
The new pluggable power distributor from Phoenix Contact for up to 20 A is the ideal solution for quick and easy installation via plug-and-play.
Safe connections for energy storage systems
The new Phoenix Contact BPC series connectors protected against polarity reversal are ideally suited for use in energy storage systems. They provide users with a high degree of flexibility due to their 360° rotatability and various connection types.
Uniform connector system for PROFINET over SPE
PROFIBUS & Profinet International (PI) and its technologies are synonymous with a multitude of innovations and cross-manufacturer interoperability. When it comes to connectivity, this starts with connectors and cables.
GameChangers: The revolution in device connectivity
Phoenix Contact presents the GameChangers for device connectivity: With progressive ideas, technologies, and materials, they offer solutions for improving speed, compactness, weight, robustness, flexibility, and performance in device manufacturing.
Heavy-duty connectors with screw-in thread
For easy and time-saving mounting of Heavycon D7 connectors, Phoenix Contact offers panel-mount bases with screw-in thread. They can be easily attached in round panel cutouts with an M25 or M32 counter nut or screwed directly into motors and devices with corresponding threads.
Modular contact inserts with function for heavy-duty connectors
With the new HEAVYCON HC-M-MWF contact insert modules for industrial connectors, Phoenix Contact offers a high degree of functionality for field cabling. The modular contact inserts have a function slot and a disconnect zone. This provides, for example, potential bridging or power protection directly in the application.
Phoenix Contact at electronica 2024: innovative connection technology and renewable energies in the spotlight
Phoenix Contact will be presenting its product highlights and solutions on the subject of signal, data, and power transmission at electronica 2024 in Munich, Germany (November 12 to 15), under the motto “Change Forward – Grasping the Future”. The focus of the trade fair presence will be on groundbreaking connection technologies as well as solutions for charging infrastructure, renewable energies, and DC solutions for industry within the All Electric Society.
Heavy-duty connectors for measuring and testing tasks in the field of protection technology
The new HEAVYCON TSC contact inserts from Phoenix Contact are used in medium-voltage switchgear. They are specially designed for measuring and testing tasks and provide a robust solution for temporary or continuous connections.
M12 connectors designed for assembly with push-pull fast-locking and Push-Lock connection
The proven advantages of M12 connectors include their robustness suitable for industrial applications and compact dimensions. Phoenix Contact extends these strengths with easy, tool-free handling. The push-pull fast-locking system and the Push-Lock conductor connection make assembly and installation effortless and reliable.
Push-in contact inserts for heavy-duty connectors for power transmission
Push-in contact inserts for HEAVYCON modular heavy-duty connectors from Phoenix Contact allow easy and tool-free conductor connections. The new contact inserts for high-current applications reliably transmit currents up to 100 A.
CO2 reduction through the use of bio-based plastics in device connection technology
Phoenix Contact is focusing on a successive change towards greater sustainability in its products. Solutions are already available in the PCB terminal blocks, connectors, and electronics housings product categories that have significantly improved carbon footprints due to process optimizations and the use of sustainable materials.
Distribute power easily and tool-free with installation distributors
The IPD installation system from Phoenix Contact is a reliable and convenient solution for power distribution, even in difficult installation situations. With Push-in technology and the bayonet fast-locking system, the system enables the safe and tool-free installation of connectors, panel feed-throughs, and distributors.
Connectors for motor connection of blinds, window coverings, and awnings
Phoenix Contact’s QPD STAK 3 and QPD STAS 3 installation connectors designed for assembly simplify electrical installation. They have been specifically developed for the motor connection of blinds, window coverings, and awnings.
Multiglands for maximum flexibility
With their unique, flexibly mountable cable glands with bayonet lock, the Heavycon Evo industrial connectors from Phoenix Contact are an innovative solution for a wide range of applications. The cable outlet direction can be determined directly at the installation site and changed again at any time. The multiglands for Heavycon Evo are new to the range.
Assembled IPD installation cables
The IPD installation system from Phoenix Contact is completely pluggable and enables the connection of 3- and 5-position cables. Push-Lock as a tool-free connection technology enables the time-saving installation of flexible and rigid conductors from 0.5 to 2.5 mm².