The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Multiglands for maximum flexibility

2023-11-14
Heavycon Evo multigland in use

With their unique, flexibly mountable cable glands with bayonet lock, the Heavycon Evo industrial connectors from Phoenix Contact are an innovative solution for a wide range of applications. The cable outlet direction can be determined directly at the installation site and changed again at any time. The multiglands for Heavycon Evo are new to the range.

Different cables can be routed into the control cabinet easily via just one plug-in interface. This versatile and tool-free mounting system saves time and offers a high level of flexibility. Cables can be easily added later. They can be pushed through the pierced membrane simply and effortlessly. The membrane seal ensures a high degree of protection. Retention with cable ties ensures safe and reliable use. The new multiglands are suitable for the Evo plastic housing of the B series. Possible clamping ranges are 3 to 6 mm, 6 to 10 mm, and 10 to 15 mm.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications