FB3-S2-2X6SP-T-D1-P1/GE
- Junction box
FB3-S2-2X6SP-T-D1-P1/GE
- Junction box
1022472
Stainless steel field junction box
Stainless steel field junction box
Control box for robust construction of wireless systems for industrial applications, IP66, 25 x 18 x 13 cm, polycarbonate material, gray, drilled, incl. DIN rail, plugs, and screw connections, without devices
Radioline switchgear and controlgear assembly, impact-resistant IP66 outdoor housing, universal power supply 100 V AC ... 240 V AC, surge protection, antenna feed-through. Type of wireless module (frequency band), type and number I/O extension modules are configurable. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Stainless steel field junction box