ICS20-C100X12-7035
-
Upper housing part
2203879
DIN rail housing, Upper part, closed, width: 20 mm, height: 100 mm, depth: 14.35 mm, color: light gray (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Upper housing part |
Housing type | DIN rail housing |
Housing series | ICS |
Product family | ICS20-..100X.. |
Type | Upper part, closed |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 20 mm |
Height | 100 mm |
Depth | 14.35 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP20 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 2 |
Type of PCB mount | Slot |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | Snap in |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2203879 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACHAED |
Product key | ACHAED |
GTIN | 4055626465548 |
Weight per piece (including packing) | 9 g |
Weight per piece (excluding packing) | 6,2 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ICS20-B100X98-O-1018 - Mounting base housing 1355953
-
ICS20-B100X98-O-5015 - Mounting base housing 1355947
-
ICS20-B100X98-O-7035 - Mounting base housing 1355944
-
ICS20-B100X98-O-9005 - Mounting base housing 1355950
-
ICS20-B100X98-V-1018 - Mounting base housing 1158276
-
ICS20-B100X98-V-7035 - Mounting base housing 2203878
-
ICS-FE-CONTACT - Functional ground contact 2203904
-
ICS MOUNTING DEVICE - Assembly tool 1118354
-
ICS-FOOT CATCH-H100 KIT - Base latch 1143120
-
ICS20-F22V-7035 - Connection plate 1079494
-
ICS20-F22V-9005 - Connection plate 1104315
-
ICS20-F22V-5015 - Connection plate 1104320
-
ICS20-F22V-1018 - Connection plate 1287388
-
ICS20-F45V-7035 - Connection plate 1079493
-
ICS20-F45V-9005 - Connection plate 1104314
-
ICS20-F45V-5015 - Connection plate 1104319
-
ICS20-F45V-1018 - Connection plate 1287386
-
ICS20-F67V-7035 - Connection plate 1287448
-
ICS20-F67V-9005 - Connection plate 1287446
-
ICS20-F67V-5015 - Connection plate 1287447
-
ICS20-F67V-1018 - Connection plate 1287443
-
ICS20-F90V-7035 - Connection plate 1287441
-
ICS20-F90V-9005 - Connection plate 1287437
-
ICS20-F90V-5015 - Connection plate 1287438
-
ICS20-F90V-1018 - Connection plate 1287435
-
ICS20-F22S-7035 - Connection plate 2203888
-
ICS20-F22S-9005 - Connection plate 1072523
-
ICS20-F22S-5015 - Connection plate 1072468
-
ICS20-F22S-1018 - Connection plate 1179827
-
ICS20-F45S-7035 - Connection plate 2203889
-
ICS20-F45S-9005 - Connection plate 1072522
-
ICS20-F45S-5015 - Connection plate 1071795
-
ICS20-F45S-1018 - Connection plate 1179830
-
ICS20-F67S-7035 - Connection plate 1287461
-
ICS20-F67S-9005 - Connection plate 1287455
-
ICS20-F67S-5015 - Connection plate 1287458
-
ICS20-F67S-1018 - Connection plate 1287453
-
ICS20-F90S-7035 - Connection plate 1287452
-
ICS20-F90S-9005 - Connection plate 1287450
-
ICS20-F90S-5015 - Connection plate 1287451
-
ICS20-F90S-1018 - Connection plate 1287449
-
ICS20-F22A-7035 - Connection plate 2203892
-
ICS20-F22A-9005 - Connection plate 1073007
-
ICS20-F22A-5015 - Connection plate 1071765
-
ICS20-F22A-1018 - Connection plate 1287383
-
ICS20-F22A6-7035 - Connection plate 1287371
-
ICS20-F22A6-9005 - Connection plate 1287373
-
ICS20-F22A6-1018 - Connection plate 1287370
-
ICS20-F22U-7035 - Connection plate 1053051
-
ICS20-F22U-9005 - Connection plate 1072503
-
ICS20-F22U-5015 - Connection plate 1071659
-
ICS20-F22U-1018 - Connection plate 1287385
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-SP-J1ST-A/R4LB - RJ45 PCB connector 1149868
-
CUC-SP-J1ST-A/R4LB-LED - RJ45 PCB connector 1149866
-
VS-09-ST-DSUB-ER - Contact insert 1688382
-
VS-09-BU-DSUB-ER - Contact insert 1688405
-
VS-15-ST-DSUB-ER - Contact insert 1688081
-
VS-15-BU-DSUB-ER - Contact insert 1688120
-
ICC20-TP1,5/4L3,5-1018 - PCB terminal block 1477236
-
ICC20-TP1,5/4L3,5-5015 - PCB terminal block 1477235
-
ICC20-TP1,5/4L3,5-7035 - PCB terminal block 1474478
-
ICC20-TP1,5/4L3,5-9005 - PCB terminal block 1477233
-
ICC20-TP1,5/4R3,5-1018 - PCB terminal block 1477319
-
ICC20-TP1,5/4R3,5-5015 - PCB terminal block 1477318
-
ICC20-TP1,5/4R3,5-7035 - PCB terminal block 1474479
-
ICC20-TP1,5/4R3,5-9005 - PCB terminal block 1477249
-
ICC20-TP2,5/3L5,0-1018 - PCB terminal block 1477204
-
ICC20-TP2,5/3L5,0-5015 - PCB terminal block 1477200
-
ICC20-TP2,5/3L5,0-7035 - PCB terminal block 1474500
-
ICC20-TP2,5/3L5,0-9005 - PCB terminal block 1477191
-
ICC20-TP2,5/3R5,0-1018 - PCB terminal block 1477222
-
ICC20-TP2,5/3R5,0-5015 - PCB terminal block 1477220
-
ICC20-TP2,5/3R5,0-7035 - PCB terminal block 1474477
-
ICC20-TP2,5/3R5,0-9005 - PCB terminal block 1477218
-
ICC20-TS1,5/4L3,5-1018 - PCB terminal block 1380321
-
ICC20-TS1,5/4L3,5-5015 - PCB terminal block 1380312
-
ICC20-TS1,5/4L3,5-7035 - PCB terminal block 1380291
-
ICC20-TS1,5/4L3,5-9005 - PCB terminal block 1380303
-
ICC20-TS1,5/4R3,5-1018 - PCB terminal block 1380322
-
ICC20-TS1,5/4R3,5-5015 - PCB terminal block 1380313
-
ICC20-TS1,5/4R3,5-7035 - PCB terminal block 1380292
-
ICC20-TS1,5/4R3,5-9005 - PCB terminal block 1380304
-
ICC20-TS2,5/3L5,0-1018 - PCB terminal block 1380318
-
ICC20-TS2,5/3L5,0-5015 - PCB terminal block 1380310
-
ICC20-TS2,5/3L5,0-7035 - PCB terminal block 1380485
-
ICC20-TS2,5/3L5,0-9005 - PCB terminal block 1380299
-
ICC20-TS2,5/3R5,0-1018 - PCB terminal block 1380319
-
ICC20-TS2,5/3R5,0-5015 - PCB terminal block 1380311
-
ICC20-TS2,5/3R5,0-7035 - PCB terminal block 1380146
-
ICC20-TS2,5/3R5,0-9005 - PCB terminal block 1380300
-
ICC20-H/3R5,0-BK GP - PCB header 1540625
-
ICC20-H/3L5,0-BK GP - PCB header 1540629
-
ICC20-H/3L5,0-7035 - PCB header 2203900
-
ICC20-H/3R5,0-7035 - PCB header 2203901
-
ICC20-H/4R3,5-7035 - PCB header 1084012
-
ICC20-H/4L3,5-7035 - PCB header 1084014
-
TBUS8-20,0-PPPPPPPP-7035 - DIN rail bus connector 2202889
-
TBUS8-20,0-PPPPPPPS-7035 - DIN rail bus connector 2202894
-
TBUS8-20,0-PPPPPPSS-7035 - DIN rail bus connector 2202892
-
TBUS8-20-BRIDGE-7035 - DIN rail bus connector 1387011
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC4-2,54 - Fiber optic 2202531
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R3XC1-2,54 - Fiber optic 1393207
-
HS LC-H-D2/ R3XC10-2,54 - Fiber optic 1104374
-
HS LC-H-D2/ R4XC4-2,54 - Fiber optic 2202532
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
ICC-CODING - Coding element 1084009
-
PSPT 2,5/ 3-ST KMGY - PCB connector 2202345
-
PSPT 2,5/ 3-ST GYBN - PCB connector 2200876
-
PSPT 2,5/ 3-ST GY - PCB connector 1064205
-
PSPT 2,5/ 3-ST BU - PCB connector 1064204
-
ICC20-PPC2,5/3-5,0-AA-7035 - PCB connector 1084030
-
ICC20-PPC2,5/3-5,0-AA-BK GP - PCB connector 1540620
-
ICC20-PPC1,5/4-3,5-AA-7035 - PCB connector 1102107
-
MSTBT 2,5 HC/ 3-STP GN - PCB connector 1499477
-
MSTBT 2,5 HC/ 3-STP YE - PCB connector 1511785
-
MSTBT 2,5 HC/ 3-STP RD - PCB connector 1511786
-
MSTBT 2,5 HC/ 3-STP GY7035 - PCB connector 2200333
-
MSTBT 2,5 HC/ 3-STP BK - PCB connector 2200483
-
MSTBT 2,5 HC/ 3-STP BU - PCB connector 2203845
-
ICC20-PSC2,5/3-5,0-AA-7035 - PCB connector 1084026
-
ICC20-PSC1,5/4-3,5-AA-7035 - PCB connector 1084020
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
Your advantages
Flexible use, thanks to the modular system and unique modularity in the connection technology
Standardized connections such as RJ45, USB, D-SUB and antenna sockets as components that can be integrated
Optimal space utilization, as well as adaptability of design, colors, and printing
Eight-position DIN rail connectors with parallel and up to two serial contacts for easy module-to-module communication
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar