VAL-ME 175/20
-
Type 2 surge protection device
2920719
Single-position surge arrester to protect networks with one or more phases. Automatic thermal monitoring of the high-capacity varistor. Disconnection from the mains and visual fault warning in the event of overload. For mounting on NS 35/7.5.
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, one-piece |
Number of positions | 2 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 277 V AC (USA) |
230 V AC (240 V AC) |
Connection method | Screw connection |
Screw thread | M5 |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Width | 17.7 mm |
Height | 89.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Direction of action | 1L-N/PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 175 V AC |
Protective conductor current IPE | ≤ 0.3 mA |
Standby power consumption PC | ≤ 55 mVA |
Nominal discharge current In (8/20) µs | 10 kA |
Maximum discharge current Imax (8/20) µs | 20 kA |
Voltage protection level Up | ≤ 850 V |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | DIN EN 61643-11/A11 |
Note | 2007 |
Mounting type | DIN rail: 35 mm |
Item number | 2920719 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Product key | CL1331 |
GTIN | 4046356164368 |
Weight per piece (including packing) | 95,24 g |
Weight per piece (excluding packing) | 95,24 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 7 BU - Wiring bridge 2856278
-
MPB 18/1- 8 BU - Wiring bridge 2858470
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar