S-PT-2XEX-24DC
-
Surge protection device
2800040
Surge protection for two floating signal circuits in the screw-on module with IP67 degree of protection for sensor heads, connection: M20 x 1.5. Tested in accordance with the following types of protection in Ex areas: Ex d/Ex tD/Ex ia IIC/Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.
Product details
Product type | Surge protection for MCR technology |
Product family | SURGETRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Screw-in module |
Number of positions | 4 |
Wire pairs per module | 2 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Connection method | Individual wires |
Maximum inner capacitance Ci | 1.65 nF |
Max. internal inductance Li | 1 µH |
Max. input current Ii | 500 mA (T4 / ≤ 75 °C) |
500 mA (T5 / ≤ 75 °C) | |
500 mA (T6 / ≤ 60 °C) | |
Max. input voltage Ui | 36 V DC |
max. input power Pi | 3.00 W |
Insulation voltage to ground | 500 V AC |
Ambient temperature (operation) | -40 °C ... 75 °C (T4) |
-40 °C ... 75 °C (T5) | |
-40 °C ... 60 °C (T6) | |
Operating temperature range | -40 °C ... 100 °C (T4) |
-40 °C ... 75 °C (T5) | |
-40 °C ... 60 °C (T6) | |
Max. surface temperature | 135 °C (T4) |
100 °C (T5) | |
85 °C (T6) |
Dimensional drawing |
|
Width | 28 mm |
Height | 28 mm |
Depth | 79 mm |
Color | Steel/stainless steel color |
Seal material | NBR |
Housing material | Stainless steel 1.4404 |
ASTM 316L |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 36 V DC |
25 V AC | |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-line) | 260 A |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 1 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Total discharge current ITotal (10/350) µs | 2 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 50 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 65 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1.1 kV |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 50 V (C3 - 10 A) |
Voltage protection level Up (line-earth) | ≤ 1.1 kV (C3 - 100 A) |
≤ 1.1 kV (C1 - 1 kV / 500 A) | |
≤ 1.2 kV (C2 - 10 kV / 5 kA) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.1 dB (1 MHz/50 Ω) |
typ. 0.1 dB (400 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 2 MHz |
Capacity (Core-Core) | typ. 1.5 nF |
Capacity (Core-Earth) | typ. 5 pF |
Surge protection fault message | none |
Impulse durability (line-line) | C3 - 25 A |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 1 kA | |
Alternating current carrying capacity (line-earth) | 10 A - 1 s |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 80 °C (non-Ex) |
Altitude | ≤ 2000 m (amsl) |
Conformity/Approvals | |
ATEX | II 1 G Ex ia IIC T4...T6 |
II 2 G Ex d IIC T4...T6 | |
II 1 D Ex iaD 20 IP6x T85 °C...135 °C | |
II 2 D Ex tD A21 IP6x T85 °C...135 °C | |
IECEx | Ga Ex ia IIC T4...T6 |
Ex d IIC T4...T6 | |
Ex iaD IP6x T85 °C...135 °C | |
Ex tD A21 IP6x T85 °C...135 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / IEC 60079-11 |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | EN 60079-0 |
Note | 2018 |
Standards/specifications | EN 60079-1 |
Note | 2007 |
Standards/specifications | EN 60079-11 |
Note | 2012 |
Standards/specifications | EN 60079-31 |
Note | 2009 |
Standards/specifications | IEC 60079-0 |
Note | 2017 |
Standards/specifications | IEC 60079-1 |
Note | 2007 |
Standards/specifications | IEC 60079-11 |
Note | 2011 |
Standards/specifications | IEC 60079-31 |
Note | 2008 |
Mounting type | M20 |
Item number | 2800040 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2232 |
Product key | CL2232 |
Catalog page | Page 155 (C-4-2019) |
GTIN | 4046356411028 |
Weight per piece (including packing) | 239,6 g |
Weight per piece (excluding packing) | 203,9 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171502 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 77e4c354-cf9b-43ae-8016-f500835ba77f |
EF3.0 Climate Change | |
CO2e kg | 10,626 kg CO2e |
Your advantages
Easiest field mounting with standardized thread
Versatile in use with universal protective circuit
Use under extreme ambient conditions with robust design
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar