The Catan C1 EN controller is the central component of the Catan product family for building and room automation.
The Catan evaluation kit includes all the components you need to start testing directly and get to know this extremely compact and versatile Niagara controller. Discover the high performance, the configuration flexibility, and the advantages of visualization and operation via the local touch display.
Key features
• High number of 14 configurable inputs and outputs
• Connection of up to 16 I/O modules via Single Pair Ethernet
• Managed Ethernet switch with 3 ports (1 Gbps)
• Support for a wide range of Ethernet-, RS-485-, and USB-based protocols
• Engineering with the Emalytics Workbench and the Niagara Framework
For further details, please refer to the Catan C1 EN product pages and the corresponding extension components.
The controller license supplied with the Catan evaluation kit (limited to 50 data points) cannot be extended or replaced with a regular license.
CBL-CATAN EVAL KIT
-
Starter kit
1745323
Evaluation kit for getting started with building automation with the new Catan product family. Consists of the Catan C1 EN controller, Catan Control Panel, power supply, controller license (limited to 50 data points), and Emalytics Workbench license. The kit is for testing purposes only and is not a productive application.
When ordering the item, please enter the “host ID” of your PC in the “My reference” field in the shopping cart. The host ID is displayed on the PC after Emalytics Automation is installed.
Product details
Compatible products
Your advantages
Space and cost savings thanks to highly flexible I/O configurability
Startup and maintenance with plug-in display for local operation
High-performance extension bus also enables distributed installation
Interfaces for IoT applications to the cloud