SAC-5P-MR/ 1,5-PUR/FS SCO
-
Sensor/actuator cable
1519105
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 1.5 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Max. conductor resistance | 58 Ω/m |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Max. bending cycles | 4000000 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 5 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 SPEEDCON |
Number of positions | 5 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 1.5 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 33 kg/km |
UL AWM Style | 20549 |
Number of positions | 5 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm 0.05 mm (Signal line) |
External cable diameter | 4.55 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, green-yellow |
Thickness, insulation | approx. 0.50 mm |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 16 GΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Smallest bending radius, fixed installation | 23 mm |
Smallest bending radius, movable installation | 46 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 46 mm, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
Resistant to salt water | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1519105 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CDA |
GTIN | 4017918961480 |
Weight per piece (including packing) | 66 g |
Weight per piece (excluding packing) | 66 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
B-STIFT - Marker pen 1051993
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
Our standard: robust halogen-free PUR cable
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar