De inhoud die u bekijkt is op maat voor Nederland. Inhoud voor Verenigde Staten bekijken | Ander land selecteren

ME 22,5 UTL H BUS 10/2 GY - Lateral element
1468250

DIN rail housing, Housing half shell (left), tall design, width: 22.6 mm, height: 99 mm, depth: 107.3 mm, color: gray (similar RAL 7042)

Product details








Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option