HC-ADV-B06-HLWH-1TTM20-MF-BK
-
Housing
1420904
Sleeve housing B6, with screw locking, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M20, height: 74 mm, cable gland: none, increased environmental requirements
Product details
General | For contact inserts HC-B6, BB10, DD24, M |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Product family | HC-ADV |
Application | increased environmental requirements |
Type | B6 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Type | Low design |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Shielded | no |
Cable outlet | straight |
Pg screw connection | none |
Tightening torque | 3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing) |
Dimensional drawing |
|
Width | 57 mm |
Height | 74 mm |
Length | 92 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 52 mm |
Seal material | Viton |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | Powder-coated, black |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69 (ISO 20653:2013-02) | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M20 |
Locking type | Screw |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Item number | 1420904 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7API |
Product key | AF7API |
GTIN | 4055626249032 |
Weight per piece (including packing) | 218 g |
Weight per piece (excluding packing) | 218 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 8,28 kg CO2e |
Compatible products
-
HC-B-AF - Panel-mount flange 1686533
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 6-TMS-SD-IP50 - Protective cover 1690736
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
HC-M-KV-M20(11-16) - Cable gland 1645998
-
HC-M-KV-M20(1ASI) - Cable gland 1584017
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
Frequently searched
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar