CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 24 - 10 | ||||
| C | ||||
| 24 - 10 | ||||
| D | ||||
| 24 - 10 | ||||
IECEE CB Scheme
Approval ID: DE1-64672_B1_B2| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | |||
VDE Zeichengenehmigung
Approval ID: 40043445| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 800 V | 32 A | 0.5 - 4 | |