CP 4/4 - Connector housing
1066561

Connector housing, nom. voltage: 800 V, nominal current: 10 A, connection method: Crimp connection, pitch: 6.2 mm, depth: 32.4 mm, width: 23.5 mm, height: 14.95 mm, number of positions: 4, color: gray, mounting type: Plug-in mounting

Product details









Compatible products



Your advantages

Compact size for applications where space is at a premium
Inexpensive connection of preassembled conductors with crimp connection