VS-SCRJ-HCS-FA-IP20-PN - FO connectors
1404087

FO connectors, degree of protection: IP20, number of positions: 2, MM, material: Plastic, connection method: mechanical splice, cable outlet: straight, color: black, Ethernet

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Suitable for quick and easy field assembly or repair
Flexible application, thanks to reusable connector
Outstanding transmission properties
Ideal for PCF graded-index (GI) fibers
Compact design, thanks to SC-RJ pin connector pattern
No bonding or polishing