DNV
Approval ID: TAE00002TT-05Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 24 A |
CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 32 A | 24 - 10 | ||
C | ||||
600 V | 32 A | 24 - 10 |
IECEE CB Scheme
Approval ID: DE1-62701Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 32 A | - 4 |
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40047797EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 32 A | 24 - 10 | ||
C | ||||
600 V | 32 A | 24 - 10 |