PTFIX 12X4-G BU - Distribution block
3273946

Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: blue

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Space-saving, thanks to the compact design
Flexible use, thanks to DIN rail and direct mounting